CK59

Incremental encoder, size 58 mm - Blind hollow shaft - Resolution up to 10000 PPR

Manufacturer Lika Electronic Srl
Description Incremental encoder, size 58 mm - Blind hollow shaft - Resolution up to 10000 PPR
Item number CK59
Housing-Ø (mm) 58
Shaft-Ø (mm) 14, 15
max. resolution 10000 PPR max.
Output circuit / Interface NPN, PP, LD, Universal (PP+LD), sin/cos
Connection Cable or connector output
Category Industrial duty
Link <a href="https://www.lika.it/eng/products/rotary-encoders/incremental/ck58-ck59-ck60">Web Site</a>
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Lika Electronic Srl

Lika Electronic Srl

Lika Electronic stands for encoders and position measuring systems. Since its inception in 1982, Lika Electronic develops and manufactures incremental and absolute, optical and magnetic, rotary and linear encoders, incremental & absolute sensors, linear and rotary incremental & absolute magnetic measurement systems, rotary actuators, displays, signal converters and encoder interfaces.

Google Map