Inductive Proximity Switches - Devices for Special applications - Sealed Series E, Size Diameter 6.5, Operating Distance 0.6 Embeddable, Housing Length 45 - cable

Manufacturer CONTRINEX
Description Inductive Proximity Switches - Devices for Special applications - Sealed Series E, Size Diameter 6.5, Operating Distance 0.6 Embeddable, Housing Length 45 - cable
Part number DW-AD-501-065E
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

TypeOrder numberSeriesSizeOperating distance (mm)Max. operating pressureHousing materialSensing faceConnectionDegree of protectionMountingMax. switching frequencyLEDShort-circuit protectionPolarity reversal protectionPower-on resetCompatible connection cablesNote
NPN N.O.DW-AD-501-065ESealed series EDiameter 6.52.520 barStainless steel V2ACeramic ZrO2PUR cable type 3IP 68Embeddable1000 Hz---Built-inBuilt-inBuilt-in...Standard cable length 2m. Non-standard cable lengths and types on request.
PNP N.O.DW-AD-503-065ESealed series EDiameter 6.52.520 barStainless steel V2ACeramic ZrO2PUR cable type 3IP 68Embeddable1000 Hz---Built-inBuilt-inBuilt-in...Standard cable length 2m. Non-standard cable lengths and types on request.

Свържете се с доставчика

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map