704.075.310 Stop switch, Actuator, Maintained

Manufacturer eao
Description Stop switch, Front dimension: Ø 40 mm, Mounting cut-out: Ø 30.5 mm, IP front protection: IP65
Part Number 704.075.310_3e30d0
Order Number 704.075.310
Front dimension Ø 40 mm
Mounting cut-out Ø 30.5 mm
IP front protection IP65
Front form round
Design Flush design
Color Red
CAD picture caption Stop switch, flush, screw terminal
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Order NumberColorCAD picture caption
704.075.310RedStop switch, flush, screw terminal
704.075.310RedStop switch, flush, plug-in terminal
704.075.310RedStop switch, flush, double plug-in terminal
704.075.310RedStop switch, flush, push-in terminal

Свържете се с доставчика

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map