Jobber Length Drill Bit, 010001

Manufacturer Precision Twist Drill
Description Jobber Length Drill Bit - R10 Series, 1/64 in, High Speed Steel Material, 3/16 in Flute, 118 ° Point Angle, 3/4 in OAL
Manufacturer Part Number 010001
MI Item Number 01685574
Distributor Motion Industries
E-Shop link https://www.motionindustries.com/products/sku/01685574
Material High Speed Steel
Coolant Delivery External
Cutting Direction Right Hand Cut
Double Margin No
Drill Bit Size 1/64 in
Finish/Coating Oxide
Flute Length 3/16 in
Helix Angle 21 to 34°
Material Grade M2
Overall Length 3/4 in
Parabolic Flutes No
Point Angle 118°
Point Type Conventional
Series R10
Shank Diameter 1/64 in
Shank Type Plain Round
Specification ANSI
Spiral Direction Right Hand Spiral
Spiral Type Regular Spiral
Spiral/Cut Right Hand Spiral/Right Hand Cut
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

MI Item NumberDescriptionMaterialCoolant DeliveryCutting DirectionDouble MarginDrill Bit SizeFinish/CoatingFlute LengthHelix AngleMaterial GradeOverall LengthParabolic FlutesPoint AnglePoint TypeSeriesShank DiameterShank TypeSpecificationSpiral DirectionSpiral TypeSpiral/Cut
01685574Jobber Length Drill Bit - R10 Series, 1/64 in, High Speed Steel Material, 3/16 in Flute, 118 ° Point Angle, 3/4 in OALHigh Speed SteelExternalRight Hand CutNo1/64 inOxide3/16 in21 to 34°M23/4 inNo118°ConventionalR101/64 inPlain RoundANSIRight Hand SpiralRegular SpiralRight Hand Spiral/Right Hand Cut

Документация

Свържете се с доставчика

Motion Industries

Motion Industries

Motion Industries is an industrial parts distributor for products including bearings, mechanical power transmission, electrical and industrial automation, hydraulic and pneumatics, process pumps, hydraulic and industrial hose and industrial/safety supplies. It also provides fabrication and repair services.

Google Map