AXL E EC DI8 DO8 M12 6P

Digital module

Manufacturer Phoenix Contact
Manufacturer product designation Digital module
product article number of manufacturer 2701520
GTIN 4046356763707
number of the executions of the housing parts 0
net weight 0.48
supported protocol other bus systems
degree of protection IP65/IP67
Number of HW interfaces Industrial Ethernet 0
Number of HW interfaces parallel 0
Number of HW interfaces PROFINET 0
Number of HW interfaces serial RS232 0
Number of HW interfaces serial RS422 0
Number of HW interfaces serial RS485 0
Number of HW interfaces serial TTY 0
Number of HW interfaces, other 2
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Описание на продукта

Axioline E, Digital I/O device, EtherCAT®, M12 connector, Digital inputs: 8, 24 V DC, connection technology: 4-conductor, Digital outputs: 8, 24 V DC, connection technology: 3-conductor, Plastic housing, degree of protection: IP65/IP67

Свържете се с доставчика

Phoenix Contact

Phoenix Contact

Phoenix Contact is a leading developer and manufacturer of industrial electrical and electronic technology.

Google Map