HSEC6-DV - 0.60 mm Edge Rate® High-Speed Edge Card Connector, Vertical

Manufacturer Samtec
Description 0.60 mm Edge Rate® High-Speed Edge Card Connector, Vertical, HSEC6-028-01-S-DV-TR
Part number HSEC6-028-01-S-DV-TR
Series HSEC6-DV
Number of positions -028
Card thickness -01: 1.57mm (0.62") Card
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Series
HSEC6-DV
No. of positions (per Row)
Card thickness
-01: 1.57mm (0.62") Card
Plating
-S: 30µ" (0,76 µm) Selective Gold on contact area, Matte Tin on tail
Row specification
-DV: Double vertical
Shield option
Weld tab
Not available
Packaging options

Описание на продукта

  • 56 Gbps PAM4 performance
  • 0.60 mm pitch differential pair system
  • PCIe® 5.0
  • Compliant to SFF-TA-1002: x4 (1C), x8 (2C), x16 (4C & 4C+)
  • Edge Rate® contacts optimized for signal integrity performance
  • Mates with 1.60 (.062") thick cards
  • 0.60 mm pitch mating high-speed cable assembly in development
  • Optional weld tab for mechanical strength

Свържете се с доставчика

Samtec

Samtec

Samtec is the service leader in the electronic interconnect industry and a global manufacturer of Connectors, Cables, Optics and RF Systems

Google Map