CD120 Draw Wire Incremental Encoder

Manufacturer Sensata Technologies
Description Wire Incremental Encoder : 01142-002
Part Number 01142-002
Output 250
Output Type Two Channels in Quadrature + Index and complements = Std
Output Termination Type M18, 10 Pin Connector (used with ABZC)
Electrical Options 5 – 28 V in. Vout = Vin
Available Features
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Part NumberDescriptionOutputOutput TypeOutput Termination TypeElectrical OptionsAvailable Features
01142-002Wire Incremental Encoder : 01142-002250Two Channels in Quadrature + Index and complements = StdM18, 10 Pin Connector (used with ABZC)5 – 28 V in. Vout = Vin 
01142-003Wire Incremental Encoder : 01142-003500Two Channels in Quadrature + Index and complements = StdM18, 10 Pin Connector (used with ABZC)6 – 28 V in. Vout = Vin 
01142-006Wire Incremental Encoder : 01142-006250Two Channels in Quadrature + Index and complements = StdM18, 10 Pin Connector (used with ABZC)7 – 28 V in. Vout = VinBuilt-in Cleaning Brush for cable
01142-007Wire Incremental Encoder : 01142-007500Two Channels in Quadrature + Index and complements = StdM18, 10 Pin Connector (used with ABZC)8 – 28 V in. Vout = VinBuilt-in Cleaning Brush for cable

Описание на продукта

The CD120 Draw Wire encoder from Sensata | BEI Sensors combines an incremental encoder with a spring-loaded retractable cable on a drum, translating precise rotary feedback into linear measurement.x000D
x000D

Свържете се с доставчика

Sensata Technologies

Sensata Technologies

Sensata Technologies is a global industrial technology company striving to create a cleaner, more efficient, electrified and connected world. Through its broad portfolio of sensors, electrical protection components and sensor-rich solutions which create valuable business insights, Sensata helps its customers address increasingly complex engineering and operating performance requirements. With more than 21,000 employees and global operations in 16 countries, Sensata serves customers in the automotive, heavy vehicle & off-road, industrial, and aerospace markets.

Google Map