ER PLUS - long operating time range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm and in accordance with CE-ROHS-REACH Directives

Manufacturer Valpes
Description ER PLUS - long operating time range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 35Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)
Part Number ER35.93A.G00
Star drive nut Connection 22/F05-F07
Torque 35Nm
Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)
Power 45W
Operating time (90°) without load 34s
Operating time (90°) with load 40s
CAD модели
Моля, уверете се, че този софтуер е инсталиран.

Избиране на продукт

Part NumberDescriptionStar drive nut ConnectionTorqueVoltage suppliesPowerOperating time (90°) without loadOperating time (90°) with load
ER35.93A.G00ER PLUS - long operating time range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 35Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)22/F05-F0735Nm100V to 240V 50/60Hz (100V to 350V DC)45W34s40s
ER35.93B.G00ER PLUS - long operating time range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 35Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)22/F05-F0735Nm15V to 30V 50/60Hz (12V to 48V DC)45W34s41s
ER60.93A.G00ER PLUS - long operating time range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 60Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)22/F05-F0760Nm100V to 240V 50/60Hz (100V to 350V DC)45W67s79s
ER60.93B.G00ER PLUS - long operating time range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 60Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)22/F05-F0760Nm15V to 30V 50/60Hz (12V to 48V DC)45W68s79s
ER100.93A.G00ER PLUS - long operating time range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 100Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)22/F05-F07100Nm100V to 240V 50/60Hz (100V to 350V DC)45W110s119s
ER100.93B.G00ER PLUS - long operating time range - 90° electric actuator, PA6 housing UL 94 V-0 with secured manual override for torques of 10-20-35-60-100Nm, Torque 100Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)22/F05-F07100Nm15V to 30V 50/60Hz (12V to 48V DC)45W110s119s

Документация

Свържете се с доставчика

Valpes

Valpes

VALPES was founded in 1986 and is now part of the WATTS WATER TECHNOLOGIES group.The 1500m2 production plant based in Moirans near Grenoble meets the latest standards required by the profession (ISO 9001, ATEX, IECEx, CSA / UL, EAC, EACEx). It is in this area that all VALPES electric actuators are manufactured, assembled and tested.

Google Map