51-407.036D Keylock switch 2 positions rectangular, Actuator, Rest - Maintained (a)

Manufacturer eao
Description Keylock switch 2 positions rectangular, Front dimension: 24 mm x 18 mm, Mounting cut-out: Ø 16 mm, IP front protection: IP65
Part Number 51-407.036D_c1329b
Order Number 51-407.036D
Front dimension 24 mm x 18 mm
Mounting cut-out Ø 16 mm
IP front protection IP65
Front form rectangular
Design Raised design
CAD picture caption Keylock switch 2 positions raised, rectangular, universal terminal
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Order NumberCAD picture caption
51-407.036DKeylock switch 2 positions raised, rectangular, universal terminal

Entre em contato com o fornecedor

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map