E20057: Diffuse reflection sensor; Sensing head diameter 1 mm; Total length 600

Diffuse reflection sensor

Manufacturer ifm
Description E20057: Diffuse reflection sensor; Sensing head diameter 1 mm; Total length 600
Manufacturer Part Number E20057
GTIN 4021179042642
ECLASS 27279208
Country of origin SG
Customs tariff number 90011090
Weight 46.000
Distributor ifm electronic gmbh
Type Diffuse reflection sensor
Description FT-00-A-V-E1
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

Descrições do Produto

Diffuse reflection sensor; Sensing head diameter 1 mm; Total length 600 mm; Ambient temperature -40...290 °C

Entre em contato com o fornecedor

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map