LEMO
Por LEMO

Free receptacle with cable collet (IP 50)

Manufacturer LEMO
Description Free receptacle with cable collet (IP 50)
Part Number PHG.3B.03A.CLZD72
Modelos CAD
Compartilhar
Verifique se esse software foi instalado.

Seleção de produtos

Index Selector Part Number Description Size Series Number of contacts Contact type Keying Housing material Cable diameter min (mm) Cable diameter max (mm)
1 1 PHG.3B.03A.CLZD72 Free receptacle with cable collet (IP 50) 3B B 2 FO Type F2 (<= 140 um) No contact(s) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 6,3 7,7
2 2 PHG.3B.93J.CLMD92 Free receptacle with cable collet (IP 50) 3B B 2 FO Type F2, 10 LV Hybrid 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 7,8 9,2
3 3 PHG.4B.03C.CLZD12 Free receptacle with cable collet (IP 50) 4B B 4 FO Type F2 (<= 140 um) No contact(s) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 10,6 12
4 4 PHG.4B.03C.CLZD13 Free receptacle with cable collet (IP 50) 4B B 4 FO Type F2 (<= 140 um) No contact(s) 1 key (alpha=0, plug: male contacts, receptacle: female contacts) Brass (chrome plated) shell and collet nut, nickel plated brass latch sleeve and mid pieces 12,1 13,5

Documentação

Entre em contato com o fornecedor

LEMO

LEMO

Manufacturer of connectors

Google Map