Model No.304-002 - 4mm Vibration Motor - 8mm Type

Manufacturer Precision Microdrives
Description 4mm Vibration Motor - 8mm Type
Part number 304-002
Ecc. Weight Radius 2 mm [+/- 0.2]
Ecc. Weight Length 3 mm [+/- 0.2]
Rated Operating Voltage 3 V
Rated Vibration Speed 14,100 rpm [+/- 3,600]
Typical Rated Operating Current 67 mA
Typical Norm. Amplitude 0.86 G
Body Diameter 4 mm [+/- 0.2]
Body Length 8 mm [+/- 0.2]
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

ModelBody DiameterBody Length
304-0024 mm [+/- 0.2]8 mm [+/- 0.2]

Documentação

Entre em contato com o fornecedor

Precision Microdrives

Precision Microdrives

Precision Microdrives is a designer and manufacturer of miniature, cost-effective, and well-engineered motors and motor mechanisms.

Google Map