Model No.304-008 - 4mm Vibration Motor - 9mm Type

Manufacturer Precision Microdrives
Description 4mm Vibration Motor - 9mm Type
Part number 304-008
Body Length 8.6 mm [+/- 0.2]
Ecc. Weight Radius 2.5 mm [+/- 0.2]
Ecc. Weight Length 2.8 mm [+/- 0.2]
Rated Operating Voltage 1.5 V
Rated Vibration Speed 9,500 rpm [+/- 1,900]
Typical Rated Operating Current 82 mA
Typical Norm. Amplitude 0.91 G
Body Diameter 4 mm [+/- 0.2]
Shaft Orientation Inline
Modelos CAD
Verifique se esse software foi instalado.

Seleção de produtos

ModelBody DiameterBody Length
304-0084 mm [+/- 0.2]8.6 mm [+/- 0.2]

Documentação

Entre em contato com o fornecedor

Precision Microdrives

Precision Microdrives

Precision Microdrives is a designer and manufacturer of miniature, cost-effective, and well-engineered motors and motor mechanisms.

Google Map