Nutrunners - LMP - Pistol Grip - Non reversible

Manufacturer Atlas Copco
Description LMP24 H002-13 with square drive 1/2 inch
Part number 8431024531
Air consumption at free speed 23 cfm (11 l/s)
Sound pressure 78 dB(A)
Sound standard ISO15744
Sound uncertainty 3 dB(A)
EAC certified Yes
EC standard ISO 11148-6
Model type Pistol
Shut-off No
WEEE 0
EU directives 2006/42/EC
Reversible No
CS distance 21 mm
Air inlet 1/4 inch
Spline/Wave type 2
Vibration standard ISO28927-2
Vibration value <2.5 m/s²
Max working pressure 7 bar (100 psi)
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

With the LMP Nutrunner Pistol Grip from Atlas Copco you get the highest possible torque and speed in relation to the weight of the tool. The twin motor in the 61 series gives faster production and increased accuracy with a minimum of air consumption. Single-handed operation combined with the low weight and perfectly balanced pistol grip design make LMP24/61 and LTP61 nutrunners safe and comfortable to use.

Features

  • Twin motor concept
  • High torque accuracy
  • Extremely good torque output to weight ratio
  • Swiveling function makes tool positioning easy on the 61 series
  • Available as both reversible and non-reversible models

Benefits

  • Fast and accurate
  • Fast rundown motor saves time
  • Higher productivity
  • Low noise level

Service Solutions

  • Install your products fast and right at the first time
  • Repair, calibrate or maintain your tools to ensure a durable performance

Kontaktujte dodavatele

Atlas Copco - Assembly Tools and Solutions

Atlas Copco - Assembly Tools and Solutions

Compressor Technique - Construction and Mining Technique - Industrial Technique

  • Atlas Copco Applications Industrielles S.A.

    Atlas Copco Applications Industrielles S.A.
    ZI du Vert Galant
    2, Avenue de l'Eguillette
    BP 7112
    95054 CERGY PONTOISE Cedex
    Francie
    https://www.atlascopco.com/

Google Map