M8 Female cable connector, Contacts: 4, shielded, moulded on the cable, IP67, UL, Ethernet CAT5e, TPE, blue/green, 2 x 2 x AWG 24, 3 m

M8-D, series 818, Automation Technology - Data Transmission

Manufacturer binder
Description M8 Female cable connector, Contacts: 4, shielded, moulded on the cable, IP67, UL, Ethernet CAT5e, TPE, blue/green, 2 x 2 x AWG 24, 3 m
Part Number 77 5430 0000 34704-0300
Mass 204.38
product segment Automation Technology - Data Transmission
numbers of contacts 4
design Female cable connector
locking system screw
termination moulded on the cable
installation type Cable mounting
EMC shielded
coding D-coded
degree of protection IP67
wire gauge AWG 1 x 4 x AWG 22
Mechanical durability > 100 Mating cycles
Rated current 1.5 A
Rated voltage 50 V
pollution degree 3
overvoltage category II
insulating material group II
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionMassproduct segmentnumbers of contactsdesignlocking systemterminationinstallation typeEMCcodingdegree of protectionwire gauge AWGMechanical durabilityRated currentRated voltagepollution degreeovervoltage categoryinsulating material group
77 5430 0000 34704-0300M8 Female cable connector, Contacts: 4, shielded, moulded on the cable, IP67, UL, Ethernet CAT5e, TPE, blue/green, 2 x 2 x AWG 24, 3 m204.38Automation Technology - Data Transmission4Female cable connectorscrewmoulded on the cableCable mountingshieldedD-codedIP671 x 4 x AWG 22> 100 Mating cycles1.5 A50 V3IIII

Popis produktu

M8 Female cable connector, Contacts: 4, shielded, moulded on the cable, IP67, UL, Ethernet CAT5e, TPE, blue/green, 2 x 2 x AWG 24, 3 m

Kontaktujte dodavatele

binder

binder

Connectors

Google Map