M8 Female panel mount connector, Contacts: 4, shieldable, THT, IP67

M8-D, series 818, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M8 Female panel mount connector, Contacts: 4, shieldable, THT, IP67
Part Number 86 6620 1120 00404
Mass 5.14
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design Female panel mount connector
locking system screw
termination THT
installation type Housing assembly
EMC shieldable
coding D-coded
degree of protection IP67
Mechanical durability > 100 Mating cycles
Rated current 4.0 A
Rated voltage 63 V DC
pollution degree 3
insulating material group III
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionMassproduct segmentnumbers of contactsdesignlocking systemterminationinstallation typeEMCcodingdegree of protectionMechanical durabilityRated currentRated voltagepollution degreeinsulating material group
86 6620 1120 00404M8 Female panel mount connector, Contacts: 4, shieldable, THT, IP675.14Automation Technology - Sensors and Actuators4Female panel mount connectorscrewTHTHousing assemblyshieldableD-codedIP67> 100 Mating cycles4.0 A63 V DC3III

Popis produktu

M8 Female panel mount connector, Contacts: 4, shieldable, THT, IP67

Kontaktujte dodavatele

binder

binder

Connectors

Google Map