M8 Male panel mount connector, Contacts: 4, unshielded, single wires, IP67, M8x1.0

M8-D, series 818, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M8 Male panel mount connector, Contacts: 4, unshielded, single wires, IP67, M8x1.0
Part Number 76 6220 0011 00404-0200
Mass 8.67
product segment Automation Technology - Sensors and Actuators
numbers of contacts 4
design Male panel mount connector
locking system screw
termination single wires
EMC unshielded
coding D-coded
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 4.0 A
Rated voltage 63 V
pollution degree 3
overvoltage category III
insulating material group III
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionMassproduct segmentnumbers of contactsdesignlocking systemterminationEMCcodingdegree of protectionwire gauge mmwire gauge AWGMechanical durabilityRated currentRated voltagepollution degreeovervoltage categoryinsulating material group
76 6220 0011 00404-0200M8 Male panel mount connector, Contacts: 4, unshielded, single wires, IP67, M8x1.08.67Automation Technology - Sensors and Actuators4Male panel mount connectorscrewsingle wiresunshieldedD-codedIP670.25 mm²AWG 24> 100 Mating cycles4.0 A63 V3IIIIII

Popis produktu

M8 Male panel mount connector, Contacts: 4, unshielded, single wires, IP67, M8x1.0

Kontaktujte dodavatele

binder

binder

Connectors

Google Map