Flange ASME B16.5 - Long Weld Neck - ASME 2500

Manufacturer CAMAN
Standard ASME B16.5
Description Flange ASME B16.5 - ASME 2500 - Long Weld Neck - ASMEB16.5-2500-DN125
Part number ASMEB16.5-2500-DN125
Nominal diameter 125 mm
Nominal pressure 420 bar
Omniclass number 23.27.45.29
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

CAMAN

CAMAN

We are now a major supplier of valves for the gas, petrochemical and general industries. Caman has one of Australia's most complete range of valving products. No matter what the application, we have the solution. Our valve sales team are among the most experienced in the country.

Google Map