Outer Hexagonal Fast Connector a5

Manufacturer CKT Pneumatic Co.,Ltd
Description Outer Hexagonal Fast Connector KJH03-M3-B
Part number KJH03-M3-B
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

φDCodeAφBEHQWeight (g)
3KJH03-M3-BM3x0.51.52.5713.72.2
3KJH03-M5-BM5x0.82.53713.72
3.2KJH23-M3-BM3x0.51.52.5713.71.8
3.2KJH23-M5-BM5x0.82.53713.71.6
4KJH04-M3-BM3x0.51.52.5813.72
4KJH04-M5-BM5x0.82.53813.72.4
6KJH06-M5-BM5x0.82.531014.73.4

Kontaktujte dodavatele

CKT Pneumatic Co.,Ltd

CKT Pneumatic Co.,Ltd

CKT is a professional pneumatic manufacturer. "Quality First ,Client Utmost"is our philosophy. We adopt advanced manufacturing technique and scientific management method, our experienced and professional technicians is delicated to supplying you with innovative products, we welcome all customized requiement.

Google Map