Inductive Proximity Switches - Devices for Special applications - High-temperature Series, Size M8, Operating Distance 2 Embeddable, Housing Length 60 - cable

Manufacturer CONTRINEX
Description Inductive Proximity Switches - Devices for Special applications - High-temperature Series, Size M8, Operating Distance 2 Embeddable, Housing Length 60 - cable
Part number DW-HD-621-M8-100
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

TypeOrder numberSeriesSizeOperating distance (mm)Housing materialConnectionAmplifierDegree of protectionMountingMax. switching frequency (Hz)LED
NPN N.O.DW-HD-621-M8-100High-temperature seriesM82Stainless steel V2ASilicone cable 2 mBuilt-inIP 67Embeddable600---
PNP N.O.DW-HD-623-M8-100High-temperature seriesM82Stainless steel V2ASilicone cable 2 mBuilt-inIP 67Embeddable600---
Nut position PM1 (mm)
Nut position PM2

Kontaktujte dodavatele

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map