Photoelectric Proximity Switches, Size M18W, Diffuse sensor with background suppression - operating distance 120 mm, Housing Length 75, Connector S12 version

Manufacturer CONTRINEX
Description Photoelectric Proximity Switches, Size M18W, Diffuse sensor with background suppression - operating distance 120 mm, Housing Length 75, Connector S12 version
Part number LHS-1180W-301
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

TypeOrder numberSeriesSizeOperating distance (mm)Standard targetPower consumption (mA)Emitter (nm)Weight (g)Compatible connection cables
NPN light-ON / connector S12LHS-1180W-3011180WM1810 ... 120100 x 100 mm white25LED red 660 nm57G,H,K,L
PNP light-ON / connector S12LHS-1180W-3031180WM1810 ... 120100 x 100 mm white25LED red 660 nm57G,H,K,L
Nut position PM1 (mm)
Nut position PM2

Kontaktujte dodavatele

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map