Through beam optical barrier VE / VR

Manufacturer DELTA - SENSORS AND SYSTEMS FOR STEEL INDUSTRY
Description Through beam optical barrier VE / VR, emitter: Red LED, with 2.5 kHz modulationVE-LB-S 230 VAC
Part number VE-LB-S 230 VAC
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

CaseConnectionEmitterMountingWavelengthProtection ratingWeight
VE emitterTerminal blockRed LED, with 2.5 kHz modulationBracket650 nmIP 67 (cast aluminium case)3.6 kg
VE emitterConnectorRed LED, with 2.5 kHz modulationMounting stand & Cooling jacket650 nmIP 67 (cast aluminium case)5 kg
VR receiverTerminal blockRed LED, with 2.5 kHz modulationBracket650 nmIP 67 (cast aluminium case)3.6 kg
VR receiverConnectorRed LED, with 2.5 kHz modulationMounting stand & Cooling jacket650 nmIP 67 (cast aluminium case)5 kg
Output
Supply voltage

Dokumentace

Kontaktujte dodavatele

DELTA - SENSORS AND SYSTEMS FOR STEEL INDUSTRY

DELTA - SENSORS AND SYSTEMS FOR STEEL INDUSTRY

DELTA provides a wide range of high performance sensors and measuring systems for continuous casters, hot rolling mills, processing lines and other extreme condition applications.

Google Map