Cross recessed countersunk head drilling screws with tapping screw thread

Standard DIN EN ISO 15482
Description Cross recessed countersunk head drilling screws with tapping screw thread, DIN EN ISO 15482 - ST4,2 x 16 - H
Part number DIN EN ISO 15482 - d ST4,2 x l 16 - H
Omniclass number 23.13.23.11.13.19
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu