FYSP20..B - Double Pitch Sprockets

Manufacturer Dongguan Forrun Hardware Co., Ltd.
Description Double Pitch Sprockets - FYSP2040B19-S-14
Part number FYSP2040B19-S-14
Mass 0.64 kg
Material EN 1.1191 Equiv.
Accessories Set Screws (Only for shaft bore specifcation N)
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part Number (Partial)Number of TeethDp (mm)Do (mm)H (mm)L (mm)l (mm)Mass (kg)
FYSP2040B191978.2384602570.64
FYSP2040B212186.1792692570.93
FYSP2040B232394.15100772570.99
FYSP2040B2525102.14108632571.06
FYSP2050B191997.78105732881.1
FYSP2050B2121107.72115732881.62
FYSP2050B2323117.68125732881.74
FYSP2050B2525127.67135732881.87
Shaft Bore Specification
Shaft Bore Diameter D
14

Kontaktujte dodavatele

Dongguan Forrun Hardware Co., Ltd.

Dongguan Forrun Hardware Co., Ltd.

An E-Business platform who is focus on machinery and mechanical Parts.

  • Dongguan Forrun Hardware Co., Ltd.

    Dongguan Forrun Hardware Co., Ltd.
    1st Floor, Section A, Building 9, Yonglida Science and Technology Park
    No. 259, Guantai Road
    Nancheng Street
    523076 Dongguan
    CN-GD
    Čína
    www.forrun.cn
    eehpzhu@forrun.cn

Google Map