51-371.F22DF Keylock switch 3 positions round, Actuator, Maintained - Rest (a) - Maintained

Manufacturer eao
Description Keylock switch 3 positions round, Front dimension: Ø 25 mm, Mounting cut-out: Ø 22.3 mm, IP front protection: IP65
Part Number 51-371.F22DF_481c34
Order Number 51-371.F22DF
Front dimension Ø 25 mm
Mounting cut-out Ø 22.3 mm
IP front protection IP65
Front form round
Design Flush design
CAD picture caption Keylock switch 3 positions flush, round, plug-in terminal, 2 NC/2 NO
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Order NumberCAD picture caption
51-371.F22DFKeylock switch 3 positions flush, round, plug-in terminal, 2 NC/2 NO

Kontaktujte dodavatele

eao

eao

Human Machine Interfaces. Since 1947. EAO AG, a Swiss, family-owned company founded in 1947, has developed into one of the world’s leading manufacturers of high-quality industrial switches, complete custom HMI panels and interface systems, and specialised automotive switch systems.

Google Map