Brushless DC-Servomotors, Series 2232, BX4 SC Variant

Manufacturer FAULHABER MINIMOTOR SA
Description Brushless DC-Servomotors, with integrated Speed Controller, 4 Pole Technology, Diameter 22 mm, Length 49.6 mm, Nominal Voltage 12 V
Part Number 2232S012BX4 SC
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionNominal Voltage (V)No Load Speed (min⁻¹)Torque up to max. (mNm)
2232S012BX4 SCBrushless DC-Servomotors, with integrated Speed Controller, 4 Pole Technology, Diameter 22 mm, Length 49.6 mm, Nominal Voltage 12 V127.00017
2232S024BX4 SCBrushless DC-Servomotors, with integrated Speed Controller, 4 Pole Technology, Diameter 22 mm, Length 49.6 mm, Nominal Voltage 24 V247.10017,5

Dokumentace

Kontaktujte dodavatele

FAULHABER MINIMOTOR SA

FAULHABER MINIMOTOR SA

Founded in 1947 FAULHABER offers today the most extensive range of miniature and micro drive systems available from a single source worldwide. On the basis of this technological diversity, FAULHABER designs drive solutions that are unique with respect to their precision and reliability in the smallest of spaces. Their main areas of use include production automation and robotics, aerospace, optical systems as well as medicine and laboratory technology.

Google Map