Indexing Plungers - Steel Hand Retractable Plunger w/ Collar - Mushroom Handle - Hardened Pin - Lockout - Metric (03090)

Plastic Mushroom Handle Hand Retractable Plungers, Steel with Lockout, Hex Collar, Hardened Pin (03089)

Manufacturer Fixtureworks
Description Steel Retractable Plunger w/ Mushroom Handle and Collar - Hardened Pin - Locking - 5 mm - M10 X 1
Part Number 03090-3105
D Plunger Diameter mm -.02/-.04 5
D1 Thread mm M10X1
D2 mm 21
L mm 47
L1 mm 17
L2 mm 7
L3 mm 15
H mm 5
SW1 mm 13
F x 30 mm 1.3
F1 Initial Spring Force mm 1.1
F2 Final Spring Force Lbs 2.6
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberD Plunger Diameter mm -.02/-.04D1 Thread mmD2 mmL mmL1 mmL2 mmL3 mmH mmSW1 mmF x 30 mmF1 Initial Spring Force mmF2 Final Spring Force Lbs
03090-31055M10X12147177155131.31.12.6
03090-32066M12X1.52556208176141.81.33.1
03090-33088M16X1.533742610238192.33.37.8
03090-341010M20X1.5338028122510222.83.37.6

Popis produktu

These spring loaded hand retractable plungers are used to prevent any change in locking position due to lateral force. Pulling up on the handle retracts the plunger pin into the body. The locking style allows the plunger to remain in the retracted position. The body is made from steel with black oxide finish. The plunger pin is ground and hardened. The Novo-Grip knob is made from black plastic.

Dokumentace

Kontaktujte dodavatele

Fixtureworks

Fixtureworks

Standard machine elements and fixturing components for machining, manufacturing, inspection, assembly, OEM and industrial applications.

Google Map