HLG Rails

Manufacturer HepcoMotion
Description HLG Rail, Size 15, Length : 116 mm, C = 28 mm, D = 28 mm, Normal accuracy grade
Part number HLG15L116
Length 116 mm
Mass 0.1508 kg
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberW1 (mm)H1 (mm)C/D (mm)P (mm)F1 x F2 x H3 (mm)M x lRail Weight (kg/m)
HLG15151328604.5 x 7.5 x 5.3M5 x 81.3
HLG202016.528606 x 9.5 x 8.5M6 x 102.2
HLG25232028607 x 11 x 9M6 x 123
HLG30282638809 x 14 x 12M8 x 154.85
HLG35342938809 x 14 x 12M8 x 176.58
HLG4545385010514 x 20 x 17M12 x 2411.03
HLG5553445812016 x 23 x 20M14 x 2415.26
Bleed lubrication
Accuracy grade
Mounting holes
Length (mm)
Corrosion resistant
Rail end dimension : C (mm)

Popis produktu

Recirculating linear guide rails from miniature to standard sizes, offering precision and quality at a competitive price.

Quick Delivery – HepcoMotion’s HLG (standard sizes) & MLG (miniature sizes) are both available from stock.
An extensive choice in sizes – Sizes range from 5mm to 20mm (MLG) and 15mm to 55mm (HLG) in European standard versions, providing greater choice and interchangeability.
A cost-effective solution – Precision and quality at competitive prices, HLG linear guide rails are suitable for many standard applications requiring accuracy and rigidity.
Ultra-smooth movement – Twin bearing track arrangement ensures smooth and rigid movement over the complete stroke length.
Small spaces – Hepco’s miniature MLG guide rails provide exceptional load capacity in a very small space; perfect for medical, scientific, and small mechanical assembly systems where high performance is demanded.

Additional Information:

  • MLG is manufactured in stainless steel with standard & wide rail options, making it suitable for clean rooms
  • Integral all-round block sealing prevents dirt ingress and ensures grease is retained to lubricate the internal tracks
  • Range of accuracy grades and preloads to suit all applications
  • Load can be applied from all directions
  • A bleed lubrication system re-greases the blocks through the rail, making it easy to set up an automatic lubrication facility.

Kontaktujte dodavatele

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map