MLGB Wide Miniature Rails

Manufacturer HepcoMotion
Description MLGB Wide Miniature Rail, Size 5, Normal accuracy grade, Length : 30 mm, C = 5 mm, D = 5 mm
Part number MLGB5L30
Length 30 mm
Mass 8.97 g
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberW1 (mm)H1 (mm)W3 (mm)W4 (mm)C/D (mm)P (mm)F1 x F2 x H3 (mm)Weight (g/m)
MLGB5104--5202.9 x 4.8 x 1.6299
MLGB7145.5--10303.5 x 6 x 3.2560
MLGB9187--10303.5 x 6 x 4.5912
MLGB12248--8404.5 x 8 x 4.51369
MLGB12E248.5--15404.5 x 8 x 4.51369
MLGB15429239.515404.5 x 8 x 4.52886
MLGB15E429.5239.515404.5 x 8 x 4.52886
Accuracy grade
Length (mm)
Rail end dimension : C (mm)

Popis produktu

Recirculating linear guide rails from miniature to standard sizes, offering precision and quality at a competitive price.

Quick Delivery – HepcoMotion’s HLG (standard sizes) & MLG (miniature sizes) are both available from stock.
An extensive choice in sizes – Sizes range from 5mm to 20mm (MLG) and 15mm to 55mm (HLG) in European standard versions, providing greater choice and interchangeability.
A cost-effective solution – Precision and quality at competitive prices, HLG linear guide rails are suitable for many standard applications requiring accuracy and rigidity.
Ultra-smooth movement – Twin bearing track arrangement ensures smooth and rigid movement over the complete stroke length.
Small spaces – Hepco’s miniature MLG guide rails provide exceptional load capacity in a very small space; perfect for medical, scientific, and small mechanical assembly systems where high performance is demanded.

Additional Information:

  • MLG is manufactured in stainless steel with standard & wide rail options, making it suitable for clean rooms
  • Integral all-round block sealing prevents dirt ingress and ensures grease is retained to lubricate the internal tracks
  • Range of accuracy grades and preloads to suit all applications
  • Load can be applied from all directions
  • A bleed lubrication system re-greases the blocks through the rail, making it easy to set up an automatic lubrication facility.

Kontaktujte dodavatele

HepcoMotion

HepcoMotion

Manufacturer in linear motion technology

Google Map