Náhled není možný

Model MPTR3 - MPTRVS1400

Manufacturer Metraflex Co.
Description Model MPTR3 - MPTRVS1400
Part Number MPTRVS1400
Weight [lbs] 160
Size [in] 14
Size [mm] 350
Face to Face [in] 8
Axial Movement [in] 1.2
Max. Ext. [in] 0.2
Maximal Lateral [in] 0.2
No. of Tie Rods 3
Effective Area [in²] 173.9
Bellows Material 304 Stainless Steel
Flange Material Carbon Steel
Equivalent Pipe Length 24
Lateral Spring Rate [lb·in] 24741.8
Axial Spring Rate [lb·in] 5282
Angular Movement [º] 3.5
Angular Spring Rate [ft·lb/º] 68354.3
Tie Rods Material AISI - 1020
Grommet Material Neoprene
Nuts Material AISI - 1020
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

Metraflex Co.

Metraflex Co.

Manufacturer of piping products including anchors, rubber & metal expansion joints. Types of rubber & metal expansion joints include unions, hoses, spool type connectors, concentric reducers & flexible pipe couplings. Compensators, pipe fittings, assemblies, hose connectors, plate flanges, guides, hose, pipes, reducers, penetration seals, strainers, unions & valves. Types of valves include balancing, butterfly, check, double disc & foot valves.

Google Map