Cam-Lock, Quick-Connect Coupling - PTFE

Manufacturer Micromold Products, Inc.
Description Cam-Lock, Quick-Connect Coupling - PTFE - Nominal Size 1/4 inch
Part number CLMFT02
Nominal Size (inch) 1/4
Length (inch) 2.31
Material PTFE
Weight (lb.) 0.16
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Stupeň podrobností
Item #Nominal Pipe Size (inch)TypeBasic Body SizeA (inch)B (inch)C (inch)D (inch)J (inch)S (inch)T (inch)Weight (lb.)Fit ASTMMaterial
CLMFT021/4Male w/Female ThreadsX1.561.42.310.3021.13000.161/2PTFE
CLMFT033/8Male w/Female ThreadsX1.561.42.310.421.13000.161/2PTFE
CLMFT041/2Male w/Female ThreadsX1.561.42.310.551.13000.161/2PTFE
CLMFT063/4Male w/Female ThreadsY1.821.583.210.741.38000.221PTFE
CLMFT081Male w/Female ThreadsY1.821.583.210.851.38000.221PTFE
CLMFT101-1/4Male w/Female ThreadsZ2.92.633.911.282000.712PTFE
CLMFT121-1/2Male w/Female ThreadsZ2.92.633.911.52000.712PTFE
CLMFT162Male w/Female ThreadsZ2.92.633.911.72000.712PTFE
CLMMT021/4Male w/Male ThreadsX1.561.42.310.31.13000.141/2PTFE
CLMMT033/8Male w/Male ThreadsX1.561.42.310.421.13000.141/2PTFE

Popis produktu

Product Notes:

  1. Female half-couplings of either thread type may be combined with male half-couplings of either thread type.
  2. We recommend purchasing both a male and a female end for use as a pair. Half-couplings within each of the three basic body size ranges may be interchanged if needed to mate disparate pipe sizes. Thus, P/N CLFFT02, an X size female half coupling with 1/4” female NPT threads may be combined with P/N CLMMT04, an X size male half-coupling with 1/2” male NPT threads. Nominal sizes 3/4” and 1” can be connected to 1” industry standard systems. Nominal sizes 1-1/4”, 1-1/2” and 2” can be connected to 2” industry standard systems. To connect other nominal sizes to commercially available industry standard systems please contact factory.

Dokumentace

Kontaktujte dodavatele

Micromold Products, Inc.

Micromold Products, Inc.

Since 1954, Micromold Products has manufactured a broad line of corrosion resistant plastic products for the process industries. Micromold specializes in standard and custom products made from PTFE, PFA, & FEP and such other high performance plastics as Kynar, polypropylene, PEEK, nylon, Kel-F, and UHMW polyethylene. As one of the earliest processors of PTFE resins and fabricators of PTFE products, Micromold has accumulated a wealth of know-how in the field. It has developed a number of proprietary manufacturing processes, with especially sophisticated capabilities in the manufacture of PTFE and PFA machined parts and weldments.

Google Map