OPUS PLUS - Duct Mounted

Manufacturer Nuaire
Description Inline Twin Extract Fan - OPUS100-2M
Part Number OPUS100-2M
Voltage 230
Nominal Motor Rating 0.1
Full Load Current 0.39
Electrical Phase 1
Maximum Ambient Temperature (°C) 55
Warranty Period 3 Years
Weatherproof or Internal Only Internal
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Kontaktujte dodavatele

NUAIRE

NUAIRE

Manufacturer and distributor of industrial, commercial, and residential fans including axial flow, smoke control, plate axials, and constant pressure.

Google Map