nVent CADDY Cat HP J-Hook with Multi-Function Clip

Ideal combination of Innovatieve CADDY fasteners for threaded rod, wire, or drop rod applications with the high performance CAT HP series J-Hooks in a factory assembly. Ready to go out of the box.

Manufacturer nVent CADDY
Description Cat HP 1" J-hook with multi-function clip 1/4" rod, #12–#8 wire
Part Number CAT16HP4Z34
E-Shop link https://www.nvent.com/CADDY/products/EFSCAT16HP4Z34
Material Steel
Finish Pregalvanized
Certifications UL; cUL
Article Number 181217
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionMaterialFinishCertificationsArticle Number
CAT16HP4Z34Cat HP 1" J-hook with multi-function clip 1/4" rod, #12–#8 wireSteelPregalvanizedUL; cUL181217
CAT21HP4Z34Cat HP 1 5/16" J-hook with multi-function clip 1/4" rod, #12–#8 wireSteelPregalvanizedUL; cUL181258
CAT32HP4Z34Cat HP 2" J-hook with multi-function clip 1/4" rod, #12–#8 wireSteelPregalvanizedUL; cUL181218
CAT48HP4Z34nVent CADDY Cat HP J-Hook with Multi-Function Clip, 3" dia, 1/4" Rod, #12–#8 WireSteelPregalvanizedUL; cUL181168
CAT64HP4Z34Cat HP 4" J-hook with multi-function clip 1/4" rod, #12–#8 wireSteelPregalvanizedUL; cUL181178

Popis produktu

  • Quick attachment to threaded rod or wire_x000D_
  • Fully adjustable and easy to relocate to accommodate changes once installed_x000D_
  • Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic_x000D_
  • Provides superior fill capacity and load rating over most other non-continuous cable support alternatives_x000D_
  • Rounded edges on J-Hooks provide proper bend radius support for high performance data cables_x000D_
  • Cost effective alternative to expensive cable tray_x000D_
  • Complies with EN 50174-2_x000D_
  • Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569_x000D_
  • Increased capability and application options by combining 4Z and 6Z products into one enhanced and efficient offering_x000D_
  • Improved multi-function clip allows for optimized inventory while reducing job site scheduling risks associated with multiple SKUs_x000D_
    x000D
    x000D
    x000D
    x000D
    x000D
    x000D

Kontaktujte dodavatele

nVent CADDY

nVent CADDY

Fixing, Fastening and Support Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    Spojené státy americké
    www.erico.com

Google Map