nVent CADDY Macrofix Plus Non-Insulated

Quick install 2-screw pipe clamp with threaded nut, for use with non-insulated metal and plastic pipe

Manufacturer nVent CADDY
Description nVent CADDY Macrofix Plus Non-Insulated, 0.591"–0.748" OD
Part Number MFZ019
Article Number 586801
Certifications RAL-GZ 655
Finish Electrogalvanized
Material Steel
E-Shop link https://www.nvent.com/caddy/products/efsMFZ019
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionArticle NumberCertificationsFinishMaterial
MFZ019nVent CADDY Macrofix Plus Non-Insulated, 0.591"–0.748" OD586801RAL-GZ 655ElectrogalvanizedSteel
MFZ023nVent CADDY Macrofix Plus Non-Insulated, 0.748"–0.906" OD586802RAL-GZ 655ElectrogalvanizedSteel
MFZ029nVent CADDY Macrofix Plus Non-Insulated, 0.906"–1.142" OD586803RAL-GZ 655ElectrogalvanizedSteel
MFZ035nVent CADDY Macrofix Plus Non-Insulated, 1.142"–1.378" OD586804RAL-GZ 655ElectrogalvanizedSteel
MFZ041nVent CADDY Macrofix Plus Non-Insulated, 1.378"–1.614" OD586805RAL-GZ 655ElectrogalvanizedSteel
MFZ048nVent CADDY Macrofix Plus Non-Insulated, 1.614"–1.89" OD586806RAL-GZ 655ElectrogalvanizedSteel
MFZ055nVent CADDY Macrofix Plus Non-Insulated, 1.929"–2.165" OD586807RAL-GZ 655ElectrogalvanizedSteel
MFZ062nVent CADDY Macrofix Plus Non-Insulated, 2.126"–2.441" OD586808RAL-GZ 655ElectrogalvanizedSteel
MFZ072nVent CADDY Macrofix Plus Non-Insulated, 2.441"–2.835" OD586809RAL-GZ 655ElectrogalvanizedSteel
MFZ083nVent CADDY Macrofix Plus Non-Insulated, 2.874"–3.268" OD586810RAL-GZ 655ElectrogalvanizedSteel

Popis produktu

  • Increased opening angle easily accommodates all standard-sized pipes
  • Quick locking system prevents the hanger from accidently opening when pipe is moved or adjusted
  • Quick locking system easily closes with one hand
  • Thread impression retains quick locking captive screw and prevents it from falling out during installation
  • Combo head bolt works with slotted, hex, or Phillips drivers
  • Longer ears position the screw farther from the hanger, improving tool clearance when the screw is tightened
  • Combination nut can be attached to M8 or M10 threaded rod, simplifying material handling
  • Screw length has been optimized to accommodate an increased pipe range, reducing inventory​

Kontaktujte dodavatele

nVent CADDY

nVent CADDY

Fixing, Fastening and Support Products

  • ERICO International Corp.

    ERICO International Corp.
    34600 Solon Road
    44139 Solon
    Spojené státy americké
    www.erico.com

Google Map