Expansion clamp - Double acting 7MPa - Eccentric model CGU

Manufacturer Pascal Corporation
Description Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.7 mm
Part Number CGU-F21-07
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionNumber of grippersTaper rod stroke (mm)Clamp stroke (mm)Cylinder capacity Clamp (cm3)Cylinder capacity Unclamp (cm3)Allowable min. grip inner diameter (mm)Allowable max. grip inner diameter (mm)
CGU-F21-07Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.7 mm44.81.21.52.36.77.7
CGU-F21-08Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 7.7 mm, allowable max. grip inner diameter 8.7 mm44.81.21.52.37.78.7
CGU-F22E09Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 8.7 mm, allowable max. grip inner diameter 9.7 mm24.81.22.63.58.79.7
CGU-F22E10Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 9.7 mm, allowable max. grip inner diameter 10.7 mm24.81.22.63.59.710.7
CGU-F22E11Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 10.7 mm, allowable max. grip inner diameter 11.7 mm34.81.22.63.510.711.7
CGU-F22E12Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 11.7 mm, allowable max. grip inner diameter 12.7 mm34.81.22.63.511.712.7
CGU-F22E13Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 12.7 mm, allowable max. grip inner diameter 13.7 mm34.81.22.63.512.713.7

Kontaktujte dodavatele

Pascal Corporation

Pascal Corporation

Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974

Google Map