Expansion clamp - Double acting 7MPa - standard model CGC

Manufacturer Pascal Corporation
Description Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.4 mm
Part Number CGC-N21E070
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionNumber of grippersTaper rod stroke (mm)Clamp stroke (mm)Cylinder capacity Clamp (cm3)Cylinder capacity Unclamp (cm3)Allowable min. grip inner diameter (mm)Allowable max. grip inner diameter (mm)
CGC-N21E070Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.4 mm24.81.21.72.36.77.4
CGC-N21E073Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 7.0 mm, allowable max. grip inner diameter 7.7 mm24.81.21.72.37.07.7
CGC-N21E076Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 7.3 mm, allowable max. grip inner diameter 8.0 mm24.81.21.72.37.38.0
CGC-N21E079Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 7.6 mm, allowable max. grip inner diameter 8.3 mm24.81.21.72.37.68.3
CGC-N21E082Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 7.9 mm, allowable max. grip inner diameter 8.6 mm24.81.21.72.37.98.6
CGC-N22E085Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 8.2 mm, allowable max. grip inner diameter 9.2 mm24.81.22.73.58.29.2
CGC-N22E09Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 8.7 mm, allowable max. grip inner diameter 9.7 mm24.81.22.73.58.79.7
CGC-N22E10Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 9.7 mm, allowable max. grip inner diameter 10.7 mm24.81.22.73.59.710.7
CGC-N22E11Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 10.7 mm, allowable max. grip inner diameter 11.7 mm34.81.22.73.510.711.7
CGC-N22E12Expansion clamp - Double acting 7MPa, allowable min. grip inner diameter 11.7 mm, allowable max. grip inner diameter 12.7 mm34.81.22.73.511.712.7

Kontaktujte dodavatele

Pascal Corporation

Pascal Corporation

Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974

Google Map