Expansion clamps - Single acting 7MPa - model CGS-N1

Manufacturer Pascal Corporation
Description Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 5.7 mm, allowable max. grip inner diameter 6.7 mm, cylinder capacity 1.7 cm3
Part Number CGS-N11-06
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionNumber of grippersTaper rod stroke (mm)Clamp stroke (mm)Allowable min. grip inner diameter (mm)Allowable max. grip inner diameter (mm)Cylinder capacity (cm3)
CGS-N11-06Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 5.7 mm, allowable max. grip inner diameter 6.7 mm, cylinder capacity 1.7 cm344.21.25.76.71.7
CGS-N11-07Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 6.7 mm, allowable max. grip inner diameter 7.7 mm, cylinder capacity 1.7 cm344.21.26.77.71.7
CGS-N11-08Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 7.7 mm, allowable max. grip inner diameter 8.7 mm, cylinder capacity 1.7 cm344.21.27.78.71.7
CGS-N12E09Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 8.7 mm, allowable max. grip inner diameter 9.7 mm, cylinder capacity 2.7 cm324.21.28.79.72.7
CGS-N12E10Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 9.7 mm, allowable max. grip inner diameter 10.7 mm, cylinder capacity 2.7 cm324.21.29.710.72.7
CGS-N12E11Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 10.7 mm, allowable max. grip inner diameter 11.7 mm, cylinder capacity 2.7 cm334.21.210.711.72.7
CGS-N12E12Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 11.7 mm, allowable max. grip inner diameter 12.7 mm, cylinder capacity 2.7 cm334.21.211.712.72.7
CGS-N12E13Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 12.7 mm, allowable max. grip inner diameter 13.7 mm, cylinder capacity 2.7 cm334.21.212.713.72.7
CGS-N13E12Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 11.7 mm, allowable max. grip inner diameter 12.7 mm, cylinder capacity 5.5 cm334.21.211.712.75.5
CGS-N13E13Expansion clamps - Single acting 7MPa, allowable min. grip inner diameter 12.7 mm, allowable max. grip inner diameter 13.7 mm, cylinder capacity 5.5 cm334.21.212.713.75.5

Kontaktujte dodavatele

Pascal Corporation

Pascal Corporation

Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974

Google Map