Gas Balancer N2 - balancer for spindle head - model DNG40C

Manufacturer Pascal Corporation
Description Gas Balancer N2 - balancer for spindle head , stroke 200 mm, length L 800 mm, length LC 425 mm
Part Number DNG40C-200
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionStroke (mm)Length L (mm)Length LC (mm)
DNG40C-200Gas Balancer N2 - balancer for spindle head , stroke 200 mm, length L 800 mm, length LC 425 mm200800425
DNG40C-250Gas Balancer N2 - balancer for spindle head , stroke 250 mm, length L 900 mm, length LC 475 mm250900475
DNG40C-300Gas Balancer N2 - balancer for spindle head , stroke 300 mm, length L 1000 mm, length LC 525 mm3001000525
DNG40C-350Gas Balancer N2 - balancer for spindle head , stroke 350 mm, length L 1100 mm, length LC 575 mm3501100575
DNG40C-400Gas Balancer N2 - balancer for spindle head , stroke 400 mm, length L 1200 mm, length LC 625 mm4001200625
DNG40C-500Gas Balancer N2 - balancer for spindle head , stroke 500 mm, length L 1400 mm, length LC 725 mm5001400725
DNG40C-600Gas Balancer N2 - balancer for spindle head , stroke 600 mm, length L 1600 mm, length LC 825 mm6001600825
DNG40C-700Gas Balancer N2 - balancer for spindle head , stroke 700 mm, length L 1800 mm, length LC 925 mm7001800925
DNG40C-800Gas Balancer N2 - balancer for spindle head , stroke 800 mm, length L 2000 mm, length LC 1025 mm80020001025
DNG40C-900Gas Balancer N2 - balancer for spindle head , stroke 900 mm, length L 2200 mm, length LC 1125 mm90022001125

Kontaktujte dodavatele

Pascal Corporation

Pascal Corporation

Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974

Google Map