Pal coupling - Spring clamp 7MPa - Pallet base model CPP

Manufacturer Pascal Corporation
Description Pal coupling - Spring clamp 7MPa, clamping force 10 kN , full stroke 5 mm, clamp stroke 3 mm
Part Number CPP-100
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionClamp stroke (mm)Cylinder capacity Unclamp (cm3)Clamping force (kN)Full stroke (mm)Max. allowable load-Horizontal mounting (kN)Max. allowable load-Vertical mounting (kN)
CPP-100Pal coupling - Spring clamp 7MPa, clamping force 10 kN , full stroke 5 mm, clamp stroke 3 mm314.1105115
CPP-125Pal coupling - Spring clamp 7MPa, clamping force 16 kN , full stroke 6.5 mm, clamp stroke 4 mm428.7166.5187
CPP-160Pal coupling - Spring clamp 7MPa, clamping force 25 kN , full stroke 7 mm, clamp stroke 4.5 mm4.549.6257299
CPP-200Pal coupling - Spring clamp 7MPa, clamping force 40 kN , full stroke 7.5 mm, clamp stroke 5 mm577.9407.54016

Kontaktujte dodavatele

Pascal Corporation

Pascal Corporation

Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974

Google Map