Pallet clamp - Single acting 7MPa - Taper cone circle model CPC-A H

Manufacturer Pascal Corporation
Description Pallet clamp - Single acting 7MPa, clamping force 4.0 kN , full stroke 4.4 mm, safety stroke 2.0 mm
Part Number CPC-A03H
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionClamp stroke (mm)Cylinder capacity Unclamp (cm3)Clamping force (kN)Full stroke (mm)Safety stroke (mm)Max. allowable load-Horizontal mounting (kN)Max. allowable load-Vertical mounting (kN)
CPC-A03HPallet clamp - Single acting 7MPa, clamping force 4.0 kN , full stroke 4.4 mm, safety stroke 2.0 mm2.44.04.04.42.03.00.5
CPC-A06HPallet clamp - Single acting 7MPa, clamping force 6.0 kN , full stroke 4.4 mm, safety stroke 2.0 mm2.46.16.04.42.08.01.5
CPC-A10HPallet clamp - Single acting 7MPa, clamping force 10.0 kN , full stroke 5.0 mm, safety stroke 2.0 mm3.014.110.05.02.015.02.5
CPC-A16HPallet clamp - Single acting 7MPa, clamping force 16.0 kN , full stroke 6.5 mm, safety stroke 2.5 mm4.028.716.06.52.525.04.0
CPC-A25HPallet clamp - Single acting 7MPa, clamping force 25.0 kN , full stroke 7.0 mm, safety stroke 2.5 mm4.549.625.07.02.535.05.0
CPC-A40HPallet clamp - Single acting 7MPa, clamping force 40.0 kN , full stroke 7.5 mm, safety stroke 2.5 mm5.077.940.07.52.550.07.5

Kontaktujte dodavatele

Pascal Corporation

Pascal Corporation

Type of Business: Manufacturing, sales and engineering the factory automation equipment and system.Established: May, 1974

Google Map