External Dynamic Brake Kit

Manufacturer Rockwell Automation
Description External Dynamic Brake Kit
Part number AK-R2-360P500
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

DescriptionDrive and Motor SizeCat. No.Resistance (Ohms +/- 5%)Continuous Power (kW)Max Energy (kJ)Max Braking (Torque % of Motor)Application Type 1, Braking (Torque % of Motor)Application Type 1, Duty Cycle (%)Application Type 2, Braking (Torque % of Motor)Application Type 2, Duty Cycle (%)
External Dynamic Brake Kit, 400-480 Volt AC Input Drives0.37 (0.5)AK-R2-360P5003600,08617305%100%47%150%31%
External Dynamic Brake Kit, 400-480 Volt AC Input Drives0.75 (1)AK-R2-360P5003600,08617220%100%23%150%15%
External Dynamic Brake Kit, 400-480 Volt AC Input Drives1.5 (2)AK-R2-360P5003600,08617110%100%12%110%11%
External Dynamic Brake Kit, 400-480 Volt AC Input Drives2.2 (3)AK-R2-120P1K21200,2652197%100%24%150%16%
External Dynamic Brake Kit, 400-480 Volt AC Input Drives4 (5)AK-R2-120P1K21200,2652124%100%13%124%10%
External Dynamic Brake Kit, 400-480 Volt AC Input Drives5.5 (7.5)AK-R2-120P1K21200,265290%90%10%N/AN/A
External Dynamic Brake Kit, 400-480 Volt AC Input Drives7.5 (10)AK-R2-120P1K21200,265266%66%10%N/AN/A
External Dynamic Brake Kit, 400-480 Volt AC Input Drives11 (15)AK-R2-120P1K2 + AK-R2-120P1K2600,5210490%90%10%N/AN/A
External Dynamic Brake Kit, 400-480 Volt AC Input Drives15 (20)AK-R2-120P1K2 + AK-R2-120P1K2600,5210466%66%10%N/AN/A
External Dynamic Brake Kit, 600 Volt AC Input Drives0.37 (0.5)AK-R2-360P5003600,08617274%100%46%150%31%

Dokumentace

Kontaktujte dodavatele

Rockwell Automation

Rockwell Automation

Manufacturer of power, control and information solutions

Google Map