Rollstar hydraulic motor M-series (rotary piston motor)

Output torques up to 245 [Nm]

Manufacturer Rollstar AG, Maschinenfabrik
Description Rollstar hydraulic motor M-series (rotary piston motor) for Output torques up to 245 [Nm]
Part Number HM_M25
Mass ca. 29.4
Rollstar hydraulic motor type M25
Output torque continuous Nm 245
Output torque intermittent. Nm 355
Oil connections axial
Output speed continuous up to 750
Output speed intermittent up to 1000
Nominal volume 112
Length 167
Width 186
Hight 186
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

The M-Series motor has a rotary piston design and constant displacement. The torque is generated directly at the output shaft, therefore no loss of energy is being produced due to excentric, swash plate, cam disc, etc. For this reason the motor has a high mechanical efficiency factor. A continuous shaft enables several mounting options for planetary gearboxes or second shaft end for brakes or monitoring of speed by sensor.
Oil connections are axial or radial available.

Kontaktujte dodavatele

Rollstar AG, Maschinenfabrik

Rollstar AG, Maschinenfabrik

Manufacturer of hydraulic motors and planetary gearboxes

Google Map