Sensor displacement serie PTSA

Sensor displacement PTSA

Manufacturer SCAIME
Description PTSA1
Part number PTSA1-1250-POT-CONNECT
Full stroke range 0 ... 1250mm
Electrical connection connector
Signal potentiometer
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part numberDescriptionFull stroke rangeElectrical connectionSignal
PTSA1-1250-POT-CONNECTPTSA10 ... 1250mmconnectorpotentiometer
PTSA1-1250-POT-CABLEPTSA10 ... 1250mmcablepotentiometer
PTSA1-1250-CONNECTPTSA10 ... 1250mmconnector0/10V or 4/20mA
PTSA1-1250-CABLEPTSA10 ... 1250mmcable0/10V or 4/20mA
PTSA2-1500-CONNECTPTSA20 ... 1500mmconnector0/10V or 4/20mA or potentiometer
PTSA2-1500-CABLEPTSA20 ... 1500mmcable0/10V or 4/20mA or potentiometer
PTSA3-2000-CONNECTPTSA30 ... 2 000mmconnector0/10V or 4/20mA or potentiometer
PTSA3-2000-CABLEPTSA30 ... 2 000mmcable0/10V or 4/20mA or potentiometer
PTSA4-3000-CONNECTPTSA40 ... 3 000mmconnector0/10V or 4/20mA or potentiometer
PTSA4-3000-CABLEPTSA40 ... 3 000mmcable0/10V or 4/20mA or potentiometer

Popis produktu

Displacement sensor PTSA, analog output potentiometer, 4/20mA, 0/10V

Dokumentace

Kontaktujte dodavatele

SCAIME

SCAIME

Weighing & measurement solutions for industry

Google Map