Basic equipment with emergency release using latched button AZM 415-22xpkT

Manufacturer SCHMERSAL
Description Basic equipment with emergency release using latched button AZM 415-22xpkT
Part number 1046313000
Selection AZM 415 - 22xpkT 12 VAC
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

SelectionDescriptionOrder Numbercontacts/switch travel
AZM 415 - 22xpkT 12 VACEmergency Release10463130002 NC, 2 NO
AZM 415 - 22xpkT 24 VAC/DCEmergency Release10457000002 NC, 2 NO
AZM 415 - 22xpkT 110 VACEmergency Release10443550002 NC, 2 NO
AZM 415 - 22xpkT 230 VACEmergency Release10443660002 NC, 2 NO

Kontaktujte dodavatele

SCHMERSAL

SCHMERSAL

Industrial Switches

Google Map