PS215 with offset roller lever K200

Manufacturer K.A. Schmersal GmbH & Co. KG
Description PS215 with offset roller lever K200
Part number 103014958
Selection PS215-Z11-K200
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Selection
Type
Order number
103014958
Positioning angle roller lever [ ° ] [ 8 x 45° ]
[ >0< .. 360 ]
Actuation stroke [mm]
[ >0< .. 9.3 ]
Short description
Position switch with offset roller lever K200
EAN
4030661501307
B10D Normally closed contact (NC)
20000000
Contacts
1 NO / 1 NC
Connection
Screw connection
Protection class
IP66, IP67
Switching principle
electromechanical
Weight [g]
202
eCl@ss
27270601
Info
https://products.schmersal.com/view/103014958

Kontaktujte dodavatele

SCHMERSAL

SCHMERSAL

Industrial Switches

Google Map