PS215 with plunger S200

Manufacturer K.A. Schmersal GmbH & Co. KG
Description PS215 with plunger S200
Part number 103014952
Selection PS215-Z11-S200
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Selection
Type
Order number
103014952
Actuation stroke [mm]
[ >0< .. 6 ]
Short description
Position switch with plunger S200
EAN
4030661500904
B10D Normally closed contact (NC)
20000000
Contacts
1 NO / 1 NC
Connection
Screw connection
Protection class
IP66, IP67
Switching principle
electromechanical
Weight [g]
197
eCl@ss
27270601
Info
https://products.schmersal.com/view/103014952

Kontaktujte dodavatele

SCHMERSAL

SCHMERSAL

Industrial Switches

Google Map