Support rollers, without flange rings, without an inner ring

Manufacturer SKF
Description Support rollers, without flange rings, without an inner ring, Ø under rollers 7 mm
Part number RSTO 5 TN
Mass 0.008 kg
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Stupeň podrobností
Part numberOutside Ø :
D (mm)
Ø under rollers :
Fw (mm)
Width :
C (mm)
Raceway Ø outer ring :
E (mm)
Chamfer dimension outer ring :
r1,2min. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Maximum dynamic radial loads :
Frmax. (kN)
Maximum static radial loads :
F0rmax. (kN)
Limiting speed (rpm)Mass support roller (kg)
RSTO 5 TN1677.8100.32.52.50.273.5580000.008
RSTO 6 TN19109.8130.33.74.50.54.36.170000.012
RSTO 8 TN24129.8150.34.15.40.67.510.870000.021
RSTO 10301411.8200.38.38.818.512.260000.042
RSTO 12321611.8220.38.89.81.28.31256000.049
RSTO 15352011.8260.39.110.61.37.11050000.05
RSTO 17402215.8290.314.217.62.11217.345000.088
RSTO 20472515.8320.316.121.22.518.626.540000.13
RSTO 25523015.8370.316.522.82.7182634000.15
RSTO 30623819.8460.622.934.54.323.633.526000.255

Kontaktujte dodavatele

SKF

SKF

For a world of sustainable rotation

Google Map