MISTRAL hexapod

Dynamic hexapod for motion

Manufacturer Symetrie
Description MISTRAL 600 P hexapod for 1000 kg payload
Manufacturer Part Number MISTRAL 600 P
Travel range Tx, Ty (mm) ± 400
Travel range Tz (mm) ± 300
Travel range Rx, Ry (deg) ± 30
Travel range Rz (deg) ± 40
Speed Tx, Ty (mm/s) 1000
Speed Tz (mm/s) 600
Speed Rx, Ry (°/s) 50
Speed Rz (°/s) 70
Acceleration Tx, Ty (mm/s²) 5000
Acceleration Tz (mm/s²) 6000
Acceleration Tx, Ty, Tz (mm/s²) 500
Acceleration Rx, Ry, Rz (°/s²) 700
Payload capacity - vertical orientation (kg) 1000
Operating temperature range (°C) 0 to + 40
Mobile platform size (mm) Ø 1 386
Height in middle position (mm) ~1 440
Mass (g) ~ 400
Cable length (m) 10
Interface Ethernet
Power supply 400 VAC (three-phase) / 32 A
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Popis produktu

Mistral hexapod is a dynamic system providing 6 degrees of freedom (6 DOF).
With efficient mechanical components, Mistral hexapod allows motion generation for up to 1 ton loads with important linear and angular travel ranges (up to ±460 mm in linear travel and ±40° in angular travel).
This hexapod was first designed to realize a heave motion to test boat hulls.
Mistral hexapod can also reproduce the trajectories of land, naval, or air vehicles and thus allows lab testing of sensors, SATCOM antennas, electro-optics systems… that will then be put onboard.

Dokumentace

Kontaktujte dodavatele

Symetrie

Symetrie

Symetrie designs and realizes high precision positioning & motion systems. Symetrie is a specialist of the hexapod technology, parallel kinematics structure with 6 degrees of freedom.

Google Map