3-position multivolt VRX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm and in accordance with CE-ROHS-REACH directives

Manufacturer Valpes
Description 3-position multivolt VRX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 25Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)
Part Number VRX25.70A.GF3
Star drive nut Connection 17 F05/F07
Torque 25Nm
Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)
Power 45W
Operating time (90°) 7s
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Part NumberDescriptionStar drive nut ConnectionTorqueVoltage suppliesPowerOperating time (90°)
VRX25.70A.GF33-position multivolt VRX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 25Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)17 F05/F0725Nm100V to 240V 50/60Hz (100V to 350V DC)45W7s
VRX25.70B.GF33-position multivolt VRX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 25Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)17 F05/F0725Nm15V to 30V 50/60Hz (12V to 48V DC)45W7s
VRX45.70A.GF33-position multivolt VRX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 45Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)17 F05/F0745Nm100V to 240V 50/60Hz (100V to 350V DC)45W15s
VRX45.70B.GF33-position multivolt VRX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 45Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)17 F05/F0745Nm15V to 30V 50/60Hz (12V to 48V DC)45W15s
VRX75.70A.GF33-position multivolt VRX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 75Nm, Voltage supplies 100V to 240V 50/60Hz (100V to 350V DC)17 F05/F0775Nm100V to 240V 50/60Hz (100V to 350V DC)45W20s
VRX75.70B.GF33-position multivolt VRX models - 90° ATEX electric actuator, aluminium housing with manual override by external shaft or hand wheel for torques of 25 to 1000Nm, Torque 75Nm, Voltage supplies 15V to 30V 50/60Hz (12V to 48V DC)17 F05/F0775Nm15V to 30V 50/60Hz (12V to 48V DC)45W20s

Kontaktujte dodavatele

Valpes

Valpes

VALPES was founded in 1986 and is now part of the WATTS WATER TECHNOLOGIES group.The 1500m2 production plant based in Moirans near Grenoble meets the latest standards required by the profession (ISO 9001, ATEX, IECEx, CSA / UL, EAC, EACEx). It is in this area that all VALPES electric actuators are manufactured, assembled and tested.

Google Map