DIN RAIL END BRACKET - Z5.522.8553.0

Manufacturer Wieland Electric Inc.
Description End clamp for mounting rail TS 35
Part Number Z5.522.8553.0
URL https://eshop.wieland-electric.com/product/Z5.522.8553.0#datasheet
Material Metal
Model 9708/2 S 35
ECLASS 8.1 Classification 27141135
ETIM 7.0 Classification EC001041
ETIM 6.0 Classification EC001041
ETIM 5.0 Classification EC001041
ETIM 4.0 Classification EC001041
RoHS Conformity Status Compliant
REACH-SVHC Conformity Status Compliant
Color Black
Mounting Method DIN Rail (Top Hat Rail)
Length (mm) 49
ETIM 3.0 Classification EC001041
Width (Grid Dimension) (mm) 8
Inflammability class of insulation material acc. with UL94 V2
Mounting Size (mm) 35 x 7.5
Latching Screwable
CAD modely
Ujistěte se, že je tento software nainstalován.

Výběr produktu

Dokumentace

Kontaktujte dodavatele

Wieland Electric Inc.

Wieland Electric Inc.

Manufacturer of DIN rail terminal blocks, terminal strips, printed circuit board (PCB) terminals, circular connectors, relays, power supplies, analog amplifier, overvoltage or surge protection devices and safety technology products. Wire ducts, markers, circuit breakers, fuse holders, DIN rail outlets, non-incendive barriers, modules, software, safety controllers, routers, power buses and modular systems are available. Electrical safety training services are also offered. Suitable for machine building, photovoltaics and lighting applications. Serves the wind power, energy, logistics, HVAC, oil and gas industries.

Google Map